MM7150 | Microchip Technology

MM7150

Status: End of Life
Microcontrollers and Processors

Overview

  • Read position & motion data over I2C
  • Small size 17x17
  • Pre-programmed and calibrated·Single sided – can be soldered down
  • SSC7150 motion coprocessor with integrated sensor fusion
  • 9-axis Sensors (accelerometer, magnetometer, gyroscope)
  • Internet of Things (IoT)
  • Robots
  • Patient/Animal Monitoring
  • Toys
  • Stabilization & Positioning
  • Sports Monitoring
  • TV Remotes

The MM7150 Motion Module is a complete, small form factor solution. It includes an accelerometer, a magnetometer, and gyroscope sensors pre-programmed with integrated calibration and sensor fusion algorithms. With a few I2C™, power and ground connections, applications can easily read raw, compensated and calibrated 3D motion and position data. This Motion Module is single sided to be easily soldered down during manufacturing.

Microchip makes it easy to develop motion applications using the MM7150-PICtail. This development board provides access to the large installed base of Microchip’s Explorer16 boards by plugging directly into the development board.

Related Products:

SSC7102 Motion Coprocessor

SSC7150 Motion Coprocessor

MM7150 Motion Module PICtailTM/PICtail Plus Evaluation Board

Family parts:-

MM7150-AB0

MM7150-AB1

MM7150I-AB1

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MM7150
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase