MICRF230 | Microchip Technology

Overview

  • Frequency Range:400 to 450
  • Operating Temp (°C) Min:-40
  • RX Current Consumption (mA):6
  • TX Current Consumption (mA):NA
  • Sleep Mode Current Consumption (μA):0.5
  • Operating Temp (°C) Max:105
  • Operating Voltage (V) Min:3.5
  • Operating Voltage (V) Max:5.5
  • Modulation:ASK/OOK
  • Host Interface:Demodulate d Output
  • RX Sensitivity (dBm):-112
  • Data Range (Kbps) Max:20
Read more
    • -112dBm sensitivity at 1kbps with 1% BER
    • Supports bit rates up to 20kbps at 433.92MHz
    • 25dB image-reject mixer
    • No IF filter required
    • 60dB analog RSSI output range
    • 3.5V to 5.5V supply voltage range
    • 6.0mA supply current at 434MHz
    • 0.5µA supply current in shutdown mode
    • 16-pin 4.9mm × 6.0mm QSOP package
    • -40°C to +105°C temperature range
    • 2kV HBM ESD rating
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MICRF230
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase