MIC5283 | Microchip Technology

Overview

  • VIN Min (V) V (volt):6
  • VIN Max (V) V (volt):120
  • VOUT V (volt):3.3, 5.0
  • IOUT #1 Max mA (milliampere):150
  • Rated IOUT Max mA (milliampere):150
  • Quiescent Current µA (microampere):8
  • Voltage Drop Typ (mV):1800
  • Accuracy (+/-) %:5
  • Adjustable VOUT:Yes
  • Reverse Battery:No
  • Bypass Pin:Yes
  • Current Limit:Yes
  • Shutdown EN:No
  • Power Good Signal:No
  • Thermal Shutdown:Yes
Read more
  • Wide input voltage range: 6V to 120V DC
  • Ultra-low quiescent current: 8µA
  • 150mA guaranteed output current
  • Adjustable output from 1.22V to 5.5V
  • Stable with ceramic output capacitors
  • Ultra-high PSRR (75dB at 10kHz)
  • Ultra-high line rejection (load dump)
  • ±3% initial accuracy
  • Thermal shutdown and current limit protection
  • Thermally efficient 8-pin ePad SOIC packages
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MIC5283
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Reference Designs
Code Examples

Purchase