MIC33050 | Microchip Technology

MIC33050

Status: In Production
High Efficiency 600mA Inductor-less Buck Regulator Power Module w/Hyper Light Load™

Overview

  • Driver Type:Step Down (Buck)
  • VIN Min V:2.7
  • VIN Max V:5.5
  • Adjustable:Yes
  • Temp Range Min °C (degrees Celsius):-40
  • Temp Range Max °C (degrees Celsius):125
  • Control Mode:PWM
  • HyperLight Load®:Yes
  • Hyper Speed Control®:No
  • LowQ®:No
  • Output Current:0.6
  • Output Voltage (V):1.0, 1.2, 1.8, 3.3, Adj
  • PWR Good:
  • Soft Start:
  • VOUT Max V (volt):3.3
Read more
  • Input voltage range: 2.7V to 5.5V
  • Fixed output voltage options from 0.72V to 3.3V
  • Output current guaranteed up to 600mA
  • Ultra fast transient response
  • 20µA typical quiescent current
  • 4MHz in PWM in constant current mode
  • HyperLight Load® mode
  • No external inductor required
  • 25mVpp in HyperLight Load®mode
  • 3mV output voltage ripple in full PWM mode
  • >93% efficiency
  • >83% at 1mA
  • Fully integrated MOSFET switches
  • Micropower shutdown
  • Thermal shutdown and current limit protection
  • -40°C to +125°C junction temperature range
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MIC33050
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Purchase