MIC2585-2 | Microchip Technology

MIC2585-2

Status: In Production
Dual Channel Hot-Swap Controller - 100mV Threshold

Overview

  • Product type:Low Voltage (<16V)
  • Latch off:Yes
  • /FAULT:Yes
  • /POR:Yes
  • # of PWRGD:2 Active High
  • Oja (C/W):83.8
    • 1.0V to 13.2V supply voltage operation
    • Surge voltage protection up to 20V
    • Current regulation limits inrush current regardless of load capacitance
    • Programmable inrush current limiting
    • Electronic circuit breaker
    • Dual-level overcurrent fault sensing eliminates false tripping
    • Fast response to short circuit conditions (<1µs)
    • Two sequenced output mode selections (MIC2585 only)
    • ?250mV supply tracking mode during turn-on/turn-off (MIC2585 only)
    • Overvoltage and undervoltage output monitoring (Overvoltage for MIC2585 only)
    • Undervoltage lockout protection
    • /FAULT status output
    • Power-On Reset and Power-Good status output (Power-Good for MIC2585 only)

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MIC2585-2
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase