MIC2129 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Input Voltage Max:100
  • Input Voltage Min:4.5
  • Output Voltage Min:0.6
  • Current Limit / Short Circuit Protection:Yes
  • Internal Compensation:Yes
  • PFM, Discontinuous, Hyperlight load, or Skip Mode:Yes
  • Package:24 pin QFN and TSSOP
  • Power Good Signal:Yes
  • Soft Start:Adjustable
  • Supported Outputs:1
  • Supported Topologies:Buck, COT
  • Typical Tolerance (%):1
  • Accuracy (+/-) %:1
  • Adj Output Voltage (V):0.6V to Dmax*VIN
  • DCDC Controller Type:Non-Isolat ed,Buck
Read more
  • Enhanced COT Architecture
  • 4.5V to 100V input voltage
  • Adjustable output, 0.6V to Dmax*VIN
  • Adjustable soft start
  • Precision Enable input and power good output
  • Built-in 5.4V/7.5V/10.5V selectable LDO's
  • 100kHz to 800kHz programmable switching frequency
  • Programmable current limit, hiccup, latch-up, cycle by cycle mode protection
  • Selectable light load operating modes
  • Output Remote sense
  • Supports safe start-up into a pre-biased output
  • -40°C to +125°C junction temperature range
  • Adjustable positive and negative current limit threshold
  • Selectable current limit (Hiccup, Latch-up, Cycle-by-Cycle)
  • +/-1% Internal reference accuracy
  • Available in 24 pin QFN and TSSOP packages
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    MIC2129
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Reference Designs
    Code Examples
    Board Design Files

    Purchase