Pre-set current limit values of 0.5A, 0.8A, and 1.2A*
Adjustable current limit 0.2A to 2.0A* (MIC20X7-MIC20X9)
Adjustable current limit 0.1A to 0.9A* (MIC20X9A)
Undervoltage lock-out (UVLO)
Variable UVLO allows adjustable UVLO thresholds*
Automatic load discharge for capacitive loads*
Soft-start prevents large current inrush
Adjustable slew rate allows custom slew rates*
Automatic-on output after fault
Thermal protection
UL recognized
MIC20XX family of switches are current limiting, high-side power switches, designed for general purpose power distribution and control in digital televisions (DTV), printers, set top boxes (STB), PCs, PDAs, and other peripheral devices (see Functionality Table and Pin Configuration drawings)
MIC20XX family's primary functions are current limiting and power switching. They are thermally protected and will shutdown should their internal temperature reach unsafe levels, protecting both the device and the load, under high current or fault conditions.
Features include fault reporting, fault blanking to eliminate noise-induced false alarms, output slew rate limiting, under voltage detection, automatic-on output, and enable pin with choice of either active low or active high enable. The FET is self-contained, with a fixed- or user-adjustable current limit. The MIC20XX family is ideal for any system where current limiting and power control are desired.
The MIC201X (3 ≤ x ≤ 9) and MIC2019A switches offer a unique new patented feature: Kickstart™, which allows momentary high-current surges up to the secondary current limit (ILIMIT_2nd) without sacrificing overall system safety.
The MIC20XX family is offered, depending on the desired features, in a space-saving 5-pin SOT-23, and 6-pin SOT-23 packages.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
Fixed and Adjustable Current Limiting Power Distribution Switches
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.