MCP8022 | Microchip Technology

Overview

  • Output Configuration:Three Phase Motor Drivers
  • Output Type:Gate Driver
  • Motor Control Methods:Direct PWM Input
  • Supply Voltage Min (V):4.5
  • Supply Voltage Max (V):40
  • Max. Ron per Output (Ω):26
  • Integrated Op Amps:3
  • VRCurrent:70
  • NoVoltReg:2
  • TempRange Min:-40
  • TempRange Max:+150
Read more
    AEC-Q100 Grade 0 Qualified
    Three Half-Bridge Drivers Configured to Drive External High-Side NMOS and Low-Side NMOS MOSFETs:
  • Independent input control for high-side and low-side NMOS MOSFET gate drives
  • Typical peak output current: 0.5A @ 12V
    Three Operational Amplifiers
    Fixed Output Linear Regulator:
  • 3.3V or 5.0V @ 70 mA
  • True current foldback
    Supply Current:
  • Sleep mode: 5 μA typical
  • Standby mode, op amps off: <330 μA
  • Standby mode, op amps on: <1300 μA
    Dedicated WAKE Pin for Sleep Mode Recovery
    Single Wire UART Communications
    Supply Voltage Range: 4V-40V
    Operational Voltage Range: 6.25V-29V
    Temperature Range (TJ): -40°C to +165°C
    Built-In Safety features
  • Shoot-through protection
  • Overcurrent and short-circuit protection
  • Dedicated FAULT Pin
  • Gate Drive Undervoltage Lockout: 4.5V
  • Supply Voltage Undervoltage Shutdown: 4.5V
  • Supply Voltage Undervoltage Lockout (UVLO): 6.25V
  • Overvoltage Lockout (OVLO): 29V
  • Thermal Shutdown
Use your up or down key to switch images.

Tools And Software

MCP8022
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Reference Designs
Code Examples
Board Design Files

Purchase