General purpose SPI RTCC with features that target low power, security & communications applications.
• Low Power Operation
- VCC Min = 1.8V
- Icc < 5 µA Typical Standby Current
• Low Backup Power
- VBAT Min = 1.3V
- Ibat < 700nA Typical Timekeeping & SRAM Retention Current
• Automatic Battery Switchover with Timestamp
- VCC to VBAT (VCC Lost)
- VBAT to VCC (VCC Restored)
• Dual configurable alarms with a 0.01 sec count on one alarm
- IRQ (VCC or VBAT)
• Clock Out frequencies: 32.768, 8.192 & 4.096 KHz and 1 Hz
• Digital Trimming Range from -255 to + 255 ppm in 1 ppm steps
- Adjusts up to 22 seconds/day
• EEPROM has 8 Bytes/Page with Block Sector write protection
- Protect: None, 1/4, 1/2 or all of array
• Factory standard MAC address programming or custom ID available
The MCP79512 SPI RTCC is highly integrated with memory and advanced features normally found in higher priced devices. By starting with a basic real-time clock, digital trimming was added for higher accuracy, a battery switchover for backup power, a timestamp to log power failures and three types of memory, which includes SRAM, EEPROM and a unique ID in a locked section of EEPROM. This ID is preprogrammed with a 64-bit MAC Address, but it can also be ordered blank for the end user to program.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
MCP7951X/MCP7952X - Battery-Backed SPI Real-Time Clock/Calendar Data Sheet
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.