Videos | MCP7940N | Microchip Technology

Overview

  • EEPROM Data Memory Bytes:0
  • Unique ID with MAC Address:None
  • User SRAM (Bytes):64
  • Max Interface Speed:400 kHz
  • Minimum Clock Count:1 sec
  • Pin Count:8
  • Temp Range Max (°C (degrees Celsius)):125
  • Temp Range Min (°C (degrees Celsius)):-40
Read more
  • Battery-Backed Real-Time Clock/Calendar (RTCC)
  • Hours, Minutes, Seconds, Day of Week, Day, Month, Year
  • Leap year compensated  to 2399
  • 12/24 hour modes
  • On-Chip Digital Trimming/Calibration
  • 1 PPM Resolution
  • ±129 PPM Range
  • Dual Programmable Alarms
  • Versatile Output Pin
  • Clock output with selectable frequency
  • Alarm output
  • General Purpose output
  • Time logged on switchover to and from Battery Backup
  • 64 Bytes Battery-Backed SRAM
  • I2C Clock Frequency up to 400 kHz
  • Operating Voltage 1.8V to 5.5V
  • Backup Voltage 1.3V to 5.5V
  • Low Typical Timekeeping Current
  • Automatic Switchover to Battery Backup
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP7940N
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase