MCP73831 | Microchip Technology

MCP73831

Status: In Production
Single Cell, Li-Ion/Li-Polymer Charge Management Controller

Overview

  • Linear Mode:True
  • # of cells:1
  • Int/Ext FET:Int
  • Vin Max (V):6
  • Vin Min (V):3.75
  • Voltage Regulation Accuracy (%):0.75
  • Temperature Monitor:No
  • Charge Safety Timers:No
  • Max. Thermal Regulation :Yes
Read more
  • High accuracy preset output voltage regulation (+/-0.75%)
  • Output voltage options include 4.2V, 4.35V, 4.4V and 4.5V
  • User-programmable charge current
  • Charge status output can directly drive LEDs
  • On-chip thermal regulation
  • Preconditioning and end-of-charge ratio options
  • Under-voltage lockout
Tiny 500mA linear charge management controller. Includes integrated pass transistor, integrated current sensing, and reverse discharge protection in 5-pin SOT-23 and thermally-efficient 8-pin 2mm x 3mm DFN packages
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP73831
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase