MCP6V66 | Microchip Technology

Overview

  • CMRR Min (dB):111
  • Enhanced EMI Protection:Yes
  • Gain Bandwidth Product kHz (kilohertz):1000
  • Iq Max (uA):130
  • Input Voltage Noise Density (nV/rt(Hz)):26
  • Iq Typical (µA):80
  • Operating Voltage Max V (volt):5.5
  • Operating Voltage Min V (volt):1.8
  • PM (deg):60
  • PSRR Min (dB):110
  • # Per Package:1
  • Slew Rate (V/µs):0.45
  • Vos Max µV (microvolt):25
Read more
  • Zero-Drift architecture
  • Maximum offset of only 25 uV
  • Maximum offset drift of 150 nV/C
  • No 1/f noise
  • GBWP of 1 MHz
  • Enhanced EMI Rejection
  • Small SC70 and SOT-23 packaging
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP6V66
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase