MCP6G01U | Microchip Technology

Overview

  • Channels:1
  • -3db BW (MHz):0.9
  • Supply Voltage Min (V):1.8
  • Supply Voltage Max (V):5.5
  • Vos Max µV (microvolt):4500
  • Iq Typical (mA):110
  • Number of Gain Steps:3
Read more
  • Tri-State Control Pin.
  • 3 Gain Selections: - +1, +10, +50 V/V
  • One Gain Select Input per Amplifier
  • Rail-to-Rail Input and Output
  • Low Gain Error: ±1% (max.)
  • High Bandwidth: 250 kHz to 900 kHz (typ.)
  • Low Supply Current: 110 µA (typ.)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP6G01U
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase