MCP6542 | Microchip Technology

Overview

  • Channels:2
  • Iq Max (uA):1
  • Iq Typical (µA):0.6
  • Operating Voltage Max V (volt):5.5
  • Operating Voltage Min V (volt):1.6
  • Output Logic:Push Pull
  • Propagation Delay (Typical) ns (nanosecond):4000
  • Vos Max µV (microvolt):7000
Read more
  • Dual, Push-Pull Outputs
  • 4us Propagation Delay
  • Low Operating Voltage, 1.6V to 5.5V
  • Low Operating Current, 600nA (typical)
  • Rail-to-Rail Input/Output
  • AEC-Q100 Grade 1
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    MCP6542
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase