The MCP62x family of operational amplifiers feature low offset. At power-up, these op amps are self-calibrated using mCal. Some package options also provide a calibration/chip select pin that supports a low power mode of operation, with offset calibration at the time normal operation is re-started. These amplifiers are optimized for high speed, low noise and distortion, single-supply operation with rail-to-rail output and an input that includes the negative rail. AEC-Q100 Grade 1 qualification is available for this device
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
MCP621/MCP621S/MCP622/MCP623/MCP624/MCP625/MCP629 Data Sheet
Filter Design Made Easy
FilterLab provides the flexibility to select filter types and topologies, specify component tolerances and optimize the design based on your needs. It includes downloadable schematic diagrams of the filter circuit with component values and a complete Bill of Materials (BoM) to accelerate your design.
Online power solutions, accelerated
MPLAB Analog Designer (MAD) allows you to choose an existing solution or customize a suggested design. Schematics and component lists are included. View or modify your choice and, with one click, export the design files to MPLAB Mindi Analog Simulator for verification and analysis.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.