MCP6032 | Microchip Technology

Overview

  • CMRR Min (dB):70
  • Enhanced EMI Protection:No
  • Gain Bandwidth Product kHz (kilohertz):10
  • Iq Max (uA):1.35
  • Input Voltage Noise Density (nV/rt(Hz)):165
  • Iq Typical (µA):0.9
  • Operating Voltage Max V (volt):5.5
  • Operating Voltage Min V (volt):1.8
  • PM (deg):65
  • PSRR Min (dB):70
  • # Per Package:2
  • Slew Rate (V/µs):0.004
  • Vos Max µV (microvolt):150
Read more
  • Rail-to-Rail Input and Output
  • Unity gain stable
  • Low operating voltage
  • Low quiescent current
  • Low offset voltage
  • AEC-Q100 Grade 1
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP6032
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase