MCP6002 | Microchip Technology

Overview

  • CMRR Min (dB):60
  • Enhanced EMI Protection:No
  • Gain Bandwidth Product kHz (kilohertz):1000
  • Iq Max (uA):170
  • Input Voltage Noise Density (nV/rt(Hz)):28
  • Iq Typical (µA):100
  • Operating Voltage Max V (volt):6.0
  • Operating Voltage Min V (volt):1.8
  • PM (deg):90
  • PSRR Min (dB):na
  • # Per Package:2
  • Slew Rate (V/µs):0.6
  • Vos Max µV (microvolt):4500
Read more
  • Gain Bandwidth Product (GBWP): 1 MHz
  • Quiescent Current: 100 µA (typ.)
  • Supply voltage range: 1.8V to 6V
  • Rail to Rail Input and Output
  • Extended Temperature Range
  • Space Saving Package Offering:8-lead PDIP, SOIC and MSOP
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP6002
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase