MCP48FEB21 | Microchip Technology

Overview

  • Resolution:12
  • Number of Input Channels:1
  • Interface:SPI
  • INL Max LSB:6
  • Output Settling Time (μs):7.8
  • Memory Type:Non-Volatile
  • 12-bit Resolution
  • Rail-to-Rail Output
  • Fast Settling Time: 7.8 µs (typ)
  • SPI Interface
  • 10 Lead MSOP Packages
  • Extended Temperature Range: -40°C to +125°C
    • Voltage Reference Options
    • Device VDD
    • External VREF (buffered or unbuffered)
    • Internal Bandgap (1.22V typ)
      Output Gain Options:
    • Unity (1x)
    • 2x
      Non-Volatile Memory (EEPROM)
    • User programmed POR/BOR output setting recall and Device Configuration bits
    • Auto Recall of Saved DAC register setting
    • Auto Recall of Saved Device Configuration(Voltage Reference, Gain, Power Down)
      Power Down Modes
    • Disconnects output buffer (High Impedance)
    • Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)
      Low Power Consumption
    • Normal Operation: Less than 180µA
    • Power Down Operation: 680nA (typ)
    • EEPROM write cycle: 1.9mA (max)
      Operating Voltage
    • Full Specifications 2.7V to 5.5V
    • Reduced Device Specifications 1.8V to 2.7V
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    MCP48FEB21
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase