MCP4802 | Microchip Technology

Overview

  • Resolution:8
  • Number of Input Channels:2
  • Interface:SPI
  • INL Max LSB:1
  • Output Settling Time (μs):4.5
  • Memory Type:None
  • 8-bit Resolution
  • Dual Channel Voltage Output
  • 2.7V to 5.5V Operation
  • Operating Current 330 µA (typ)
  • Internal Voltage Reference 2.048V
  • Selectable Unity or 2x Gain Output
  • INL ±0.125 LSB (typ)
  • DNL ±0.5 LSB (max)
  • Output Settling Time 4.5 µs
  • SPI Interface
  • 8-pin PDIP, SOIC, MSOP and 2x3 DFN packages
  • Temperature Range -40°C to +125°C
  • AEC-Q100 Grade 1 qualified
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP4802
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase