MCP47A1 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Resolution:6
  • Number of Input Channels:1
  • Interface:I²C
  • INL Max LSB:1
  • Output Settling Time (μs):15
  • Memory Type:Volatile
  • 65 Taps: 64 Resistors with Taps to Full-Scale and Zero-Scale (Wiper Code 00h to 40h)
  • VREF Pull-down Resistance: 20 kOhms (typical)
  • Slave Addresses: 5Ch and 7Ch
  • Brown-out Reset Protection (1.5V typical)
  • Power-on Default Wiper Setting (Mid-scale)
  • Low-Power Operation: 90 µA Static Current (typical)
  • 1.8V to 5.5V
  • Low Tempco: 15 ppm (typical)
  • 100 kHz (typical) Bandwidth (-3 dB) Operation
  • Extended Temperature Range (-40°C to +125°C)
  • Small SC70-6 lead Package
  • Lead Free (Pb-free) Package
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    MCP47A1
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase