MCP39F521 | Microchip Technology

Overview

  • Resolution:24
  • Sample Rate kSPS Max:0.0125
  • Input Channels Differential:2
  • SNR typ:95
  • SFDRTyp:111
  • ENOB:15.4
  • INL Typ LSB:1
Read more
  • Power Monitoring Accuracy capable of 0.1% error across 4000:1 dynamic range
  • Active, Reactive, Apparent Power
  • Active and Reactive Energy Accumulation
  • True RMS Current, RMS Voltage
  • Line Frequency, Power Factor
  • Dedicated Zero Crossing Detection (ZCD) Pin 
  • Dedicated PWM Output Pin
  • Automatic Event Pin Control through Fast Voltage Surge Detection
  • Fast Calibration Routines
  • I2C Interface
  • 512 bytes User-accessible EEPROM through page read/write commands
  • Non-volatile On-chip Memory, no external memory required
  • Low-Drift Internal Voltage Reference: 10 ppm/°C typical
  • 28-lead 5x5 QFN package
  • Extended Temperature Range -40°C to +125°C
  • AEC-Q100 Grade 1
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP39F521
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase