The MCP3905L is an energy measurement IC supporting the IEC 62053 international energy metering specification. The output of the device includes a frequency proportional to the average active (real) power at the inputs as well as a higher frequency output proportional to the instantaneous power for meter calibration. The MCP3905L incorporates two 16-bit delta-sigma ADCs with a programmable gain up to 16, which enable small shunt meter designs for measuring a wide range of Ib and Imax currents. The integrated on-chip voltage reference has ultra-low temperature drift of 15 ppm per degree C. Also on-chip is a fixed-function DSP for active (real) power calculation. The MCP3905L offers reduced pulse width of calibration output frequency and mechanical counter drive for low power meter designs.
We welcome questions, comments and recommendations for improvements to this page - please contact us at: ADCwebrequests@microchip.com if you have any; please mention the part number in the email subject header.