Low power 468 mW operation at full sampling rate, including LVDS digital I/O
Power saving modes of 144 mW during Standby and 28 mW during Shutdown
71.3 dBFS SNR at 200 Msps
>90 dBFS SFDR at 200 Msps
Integrated digital down-converter
Decimation filters for improved SNR
Noise-shaping requantizer
Phase, offset and gain adjustment of individual channels
Fractional delay recovery for time-delay corrections in multi-channel operations (dual/octal-channel modes)
Input channel bandwidth of 500 MHz
Output data format in serial DDR LVDS or parallel CMOS
Configuration via Serial Peripheral Interface (SPI)
TFBGA-121 Package: AEC-Q100 qualified, Temperature Grade 1: -40°C to +125°C
VTLA-124 Package: Temperature Range: -40°C to +85°C
The MCP37D11-200 is a 12-bit pipelined A/D converter with a maximum sampling rate of 200 Msps. The high accuracy of 71.3 dB Signal-to-Noise Ratio (SNR) and over 90 dB Spurious Free Dynamic Range (SFDR) enable high precision measurements of fast input signals. The device operates at very low power consumption of 468 mW at 200 Msps including LVDS digital I/O. Lower power saving modes are available at 144 mW for Standby and 28 mW for Shutdown. The MCP37D11-200 includes many digital processing features that simplify system design, cost and power usage. These include an integrated digital down-converter with onboard NCO, decimation filters for improved SNR, a noise-shaping requantizer for SNR improvement around a bandwidth of interest, individual phase, offset and gain adjustment and a fractional delay recovery for time-delay corrections in multi-channel modes. Data is available through the serial DDR LVDS or parallel CMOS interface and configured via SPI. The device is available in the TFBGA-121 and VTLA-124 packages. TFBGA-121 package is qualified for automotive applications (AEC-Q100).
The MCP37xxx Data Capture Card (ADM00506) is an FPGA-based memory buffer for the digital data received from the Analog to Digital Converter (ADC) on board the MCP37xxx Evaluation Boards.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.