MCP3002 10-bit Analog-to-Digital Converter (ADC) combines high performance and low power consumption in a small package, making it ideal for embedded control applications. The MCP3002 features a successive approximation register (SAR) architecture and an industry-standard SPI™ serial interface, allowing 10-bit ADC capability to be added to any PICmicro® microcontroller. The MCP3002 features 200k samples/second, 2 input channels, low power consumption (5nA typical standby, 520µA typical active), and is available in 8-pin PDIP, SOIC and TSSOP packages. Applications for the MCP3002 include data acquisition, instrumentation and measurement, multi-channel data loggers, industrial PCs, motor control, robotics, industrial automation, smart sensors, portable instrumentation and home medical appliances.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
MCP3002 - 2.7V Dual Channel 10-Bit A/D Converter with SPI Serial Interface
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.