MCP2030 | Microchip Technology

Overview

  • Operation Voltage Min.(V):+2
  • Operation Voltage Max.(V):+3.6
  • Carrier Freq. (kHz):125
  • Input Sensitivity (mVpp):1
  • Low Standby Current Typ (nA):5 uA when all channels enabled
  • Low Operating Current Typ (nA):13 uA when all channels enabled
  • Programmable Output Type:Demodulated Output (amplitude), RSSI, or Carrier Clock
  • RSSI Output:Analog Current
  • Programmable Input Modulation Depth Control:8%, 14 %, 33%, or 66 %
Read more
  • Sensitivity 1 mV
  • Mod. Sens. Depth 6%
  • 3-channel input for 3-axis reception
  • Dynamically tunable channels
The MCP2030 is an analog front end for low frequency sense and response applications such as hands-free access to vehicles, homes or data. Additionally this device can be used in tire pressure monitoring.
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP2030
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase