VOUT V (volt):0.9, 1.2, 1.8, 2.5, 3.0, 3.3, 5.0, 6.0
IOUT #1 Max mA (milliampere):150
IOUT Max mA (milliampere):150
Quiescent Current µA (microampere):25
Voltage Drop Typ (mV):200
Accuracy (+/-) %:2
Adjustable VOUT:No
Reverse Battery:No
Bypass Pin:No
Current Limit:Yes
Shutdown EN:Yes
Power Good Signal:No
Thermal Shutdown:No
Read more Collapse
150 mA Maximum Output Current
High PSRR: 70 dB typical @ 10 kHz
Low Drop Out Voltage, 200 mV (Typical) @ 100 mA
25 µA Typical Quiescent Currents
Wide Input Operating Voltage Range: 2.0V to 10.0V
Stable with Ceramic Output Capacitors
Current Limit Protection
Shutdown pin
Please consider this device: MCP1754. View Side By Side Comparison
The MCP1801 is a 150 mA, high PSRR, ceramic output capacitor stable Low Dropout (LDO) voltage regulator with shutdown. MCP1801 provides a low noise, highly stable output due to its excellent transient response while consuming only 25 µA of quiescent current. MCP1801's overcurrent limit with current foldback provides excellent short-circuit protection.
The SOT23-5 Voltage Regulator Evaluation Board is designed to provide functional evaluation of Microchip Voltage Regulators that utilize the SOT23-5 package.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.