MCP1754S | Microchip Technology

Overview

  • VIN Min (V) V (volt):3.6
  • VIN Max V (volt):16
  • VOUT V (volt):1.8, 2.5, 2.8, 3.0, 3.3, 4.0, 5.0
  • IOUT #1 Max mA (milliampere):150
  • Rated IOUT Max mA (milliampere):150
  • Quiescent Current µA (microampere):56
  • Voltage Drop Typ (mV):300
  • Accuracy (+/-) %:2
  • Adjustable VOUT:No
  • Reverse Battery:No
  • Bypass Pin:No
  • Current Limit:Yes
  • Shutdown EN:No
  • Power Good Signal:No
  • Thermal Shutdown:Yes
Read more
  • High PSRR: 72 dB @1 kHz Typical
  • Low 56.0 µA Typical Quiescent Current
  • Wide Input Operating Voltage Range: 3.6V to16.0V
  • 150 mA Output Current For All Output Voltages
  • Low Drop Out Voltage, 300 mV Typical at 150 mA
  • 0.4% Typical Output Voltage Regulation
  • Standard Output Voltage Options (1.8V, 2.5V, 3.0V, 3.3V, 5.0V), Additional Options Available On Request
  • Output Voltage Tolerances of ±2.0% Over Entire Temperature Range
  • Stable with Minimum 1.0 µF Output Capacitance
  • True Current Foldback Protection
  • Short-Circuit Protection
  • Overtemperature Protection
  • ESD protection (>4kV HBM)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP1754S
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Purchase