MCP1633 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Current Limit / Short Circuit Protection:1
  • Max Duty Cycle (%):0.99
  • Enable Pin:1
  • External Clock Sync:1
  • Input UVLO Typ (V):2.8
  • Internal Compensation:0
  • Internal Voltage Bias:0
  • Iq Off (µA):2.4
  • Input Voltage Max:5.5
  • Output Voltage Max:0
  • Input Voltage Min:3
  • Output Voltage Min:0
  • Operating Supply Current (mA):3.5
  • PFM, Discontinuous, Hyperlight load, or Skip Mode:0
  • Package:16/3x3 QFN
  • Power Good Signal:0
  • Soft Start:0
  • Supported Outputs:1
  • Supported Topologies:Flyback, Boost, SEPIC, Cuk
  • Typical Tolerance (%):±3
Read more
  • Integrated Over Voltage Comparator
  • Integrated Low Side MOSFET Driver
  • Internal over temperature protection
  • Undervoltage Lockout
  • Thermal shut down with hysteresis
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP1633
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Purchase