Available Trip Points: 1.9V, 2.32V, 2.63V, 2.93V, 3.08V, 4.38V, 4.63V
Trip point accuracy: +/- 1.5%
Output Options: Open-Drain
Package options: SOT23-3, SC70-3, TO92-3
The MCP121 Series of CMOS voltage detectors are well suited for many portable and consumer electrics applications due to the extremely low 1uA operating current and small surface-mount packaging. These devices are designed to hold the microcontroller in reset until the supply voltage reaches a predetermined operating level. These devices also protect against brownout conditions that occur as a result of the supply voltage dropping below a tolerable level.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
MCP102/MCP103/MCP121/MCP131 - Micropower Voltage Supervisors
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.