The LAN9668 is part of a family (LAN966x) of compact and cost-effective, multi-port Gigabit TSN Ethernet Switches with two integrated 10/100/1000BASE-T PHYs and a 600 MHz ARM Cortex A7 CPU subsystem. The LAN9668 includes eight ports.
In addition to the two integrated PHYs, the LAN9668 supports up to 2 RGMII/RMII, up to 3 1000BASE-X/SerDes/2.5GBASE-X/KX, and up to 2 Quad-SGMII/Quad-USGMII interfaces.
A comprehensive Application Programming Interface (API) and turnkey software development package accelerates time-to-market for managed Ethernet applications. The software API package integrates easily with third-party software, preserving existing software investments. Numerous software application notes and configuration guides are available here.
To obtain the LAN9668 register file, click here.
TFA (ARM Trusted Firmware) v2.8.17 is available here.
Supported Ethernet Software Options
Microchip's complimentary and confidential MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects. You can confidently submit your design materials in a secure and private setting, and our expert engineers will provide individualized feedback to enhance your design. MicroCHECK design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.