LAN9370 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Copper Support:Yes
  • DownstreamPorts:5
  • Port Speed:100Mbps T1
  • IEEE 1588:Yes
  • InterfaceUpStream:MII/RMII/RGMII
  • LinkMDCableDiag:Yes
  • Managed:Yes
  • OpVoltage:3.3
  • Supply Voltages:3.3
  • Temperature Range Max:105
  • Temperature Range Min:-40
  • Digital I/O Voltage:1.8/2.5/3.3
  • WakeonLAN:TC10 Wake/Sleep
Read more
    Comprehensive Interfaces
    • 4x Integrated 100BASE-T1 PHYs
    Extended Cable Reach
    • RGMII/RMII/MII port
    Cascade mode for high port count
    • System Reference output clocks
    Time Aware Precision GPIO
    • SPI or in-band host processor access
    Switch Engine
    • AVB / TSN Support
    8 shapers per port, one for each queue
    • Deep Packet Inspection (DPI) using TCAM
    TCAM classification of Layers 2,3,4 and beyond
    • High Available Seamless Redundancy (HSR)
    OPEN Alliance TC11 Support
    • Smart low-latency cut-through forwarding mode
    Environmental and Diagnostics
    • OPEN Alliance TC10 Support
    FlexPWR technology power management
    • 8mmx 8mm 64-Pin QFN Package (wettable)
    LinkMD®+ cable diagnostic capabilities
    • Over-temperature and under-voltage detection
    AEC-Q100 Grade 2 Automotive Qualified (-40°C to + 105°C)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

LAN9370)
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase