Videos | LAN8814 | Microchip Technology

Overview

  • Automotive: No
  • DownstreamPorts:4
  • Energy Efficient Ethernet: Yes
  • EtherCAT:No
  • Port Speed:10/100/1000Mbps
  • Fiber Support:No
  • HP Auto MDIX:Yes
  • On-Chip Termination:Yes
  • InterfaceUpStream:QSGMII/Q-USGMII
  • Internal Regulator:Yes
  • LinkMDCableDiag: Yes
  • MACsec:No
  • Supply Voltages:2.5
  • SyncE:Yes
  • Temperature Range Max:125
  • Temperature Range Min:-40
  • Digital I/O Voltage:1 (differential)
  • WakeonLAN: No
  • IEEE 1588 v2:Yes
Read more
  • One and two-step IEEE1588 time stamping
  • Quad-Port Gigabit Ethernet transceiver
  • Low-power operation
  • On-chip temperature monitor
  • Supports TSN frame preemption
  • On-chip LDO for single supply operation
  • 128-pin TQFP
  • Commercial and Industrial Temperature versions
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    LAN8814
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase