KSZ8463 | Microchip Technology

Overview

  • Copper Support:10/100 (2)
  • Port Speed:10/100Mbps
  • Fiber Support:100FX (2)
  • Flow Control:Yes
  • IEEE 1588:Yes
  • IPV6:Yes
  • InterfaceUpStream:MII/RMII
  • InternalLDO:Yes
  • LinkMDCableDiag:Yes
  • Managed:Yes
  • OpVoltage:3.3
  • Rapid Spanning Tree Protocol:Yes
  • Rate Limiting:Yes
  • Static MAC Address:Yes
  • Supply Voltages:3.3
  • Temperature Range Max:85
  • Temperature Range Min:-40
  • Digital I/O Voltage:1.8/2.5/3.3
  • WakeonLAN:No
Read more
  • Management Capabilities
  • Robust PHY Ports
  • MAC Ports with MII/RMII Interface
  • Advanced Switch Capabilities
  • Comprehensive Configuration Registers Access
  • IEEE1588v2 PTP and Clock Synchronization
  • Power and Power Management
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation
    KSZ8463
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase