EMC2305 | Microchip Technology

Overview

  • # Fans Drivers:5
  • PWM/Linear Control:PWM
  • TypicalAccuracy:N/A
  • Max Accuracy:N/A
  • Temperature Max:125
  • Temperature Min:-40
  • Vcc Max (V):3.6
  • Vcc Min (V):3.0
  • SMBus Alert:Yes
  • System Shutdown:No
  • Voltage Monitors:N/A
Read more
  • 4-wire fan compatible
  • High speed PWM (26 kHz)
  • Low speed PWM (9.5Hz - 2240 Hz)
  • Optional detection of aging fans
  • Fan Spin Up Control and Ramp Rate Control
  • Alert on Fan Stall
  • Up to 3 Selectable Default Fan Speeds
  • Watchdog Timer
  • 0.5% accuracy from 500 RPM to 16k RPM (external crystal oscillator)
  • 1% accuracy from 500 RPM to 16k RPM (internal clock)
  • Up to 6 selectable SMBus addresses
  • SMBus Alert compatible
  • CLK Pin can provide a clock source output
  • Available in a 16-pin 4mm x 4mm QFN RoHS Compliant package
  • Servers
  • Projectors
  • Industrial and Networking Equipment
  • Notebook Computers
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

EMC2305
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase