EMC1701-1 | Microchip Technology

EMC1701-1

Status: In Production
1 High-Side current sensor with I2C, 24V, power calculation, 1 temperature sensor, bi-directional, peak detection, alert

Overview

  • Description:Current/DC Power Sensor with Temperature Monitoring
  • Vsense min FSR (mV):-10, -20, -40, -80
  • Vsense max FSR (mV):10, 20, 40, 80
  • Vsense accuracy (% FSR, max):0.9
  • Vbus Range min (V):3
  • Vbus Range max (V):24
  • Vbus accuracy (% FSR, max):0.05
  • Sampling Interval min (msec):2.5
  • Sampling Interval max (msec):2600
  • Remote Temperature Monitors:3
  • # Ambient Temperature Monitors:1
  • Temperature Accuracy Typical (°):0.25
  • Temperature Accuracy Max (°):1
  • Alert/Therm:2
  • Peak Detection:Hardware
  • Accumulator?:No
  • Interface:SMBus/I2C
  • Address Select:15
  • # Current Channel:1
  • ADC Resolution (bit):11
Read more
  • Bi-directional current measurement
  • Measures bus voltage
  • 1% current measurement accuracy
  • Integrated over 82ms to 2.6sec with 11-bit resolution
  • 3V to 24V voltage bus voltage range
  • Calculates proportional power
  • Software controls to program time duration and magnitude threshold
  • Bus or separately powered for low voltage operation
  • Wide temperature operating range: -40°C to +85°C
  • ±1°C accuracy (-5°C < TA < 85°C)
  • ALERT# and THERM# outputs for temperature, voltage, and out-of-current limit reporting
  • Pin-selectable SMBus Address
  • Block Read and Write
  • Available in a 12-pin 4mm x 4mm QFN RoHS Compliant Package (EMC1701-1)
  • Available in a 10-pin MSOP RoHS Compliant Package (EMC1701-2)
  • Notebook and Desktop Computers
  • Industrial
  • Power Management Systems
  • Embedded Applications
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

EMC1701-1
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase