DSC612 | Microchip Technology

Overview

  • Product Type:Low Power Clock Generators
  • # of Outputs:2
  • Voltage:1.8 - 3.3
  • Pull Range (±PPM):0
  • Output Logic:LVCMOS
  • Output Frequency Min. (MHz):0.002
  • Output Frequency Max. (MHz):100
Read more
    Supports 2 Any-Rate LVCMOS clock outputs from 2kHz to 100MHz
    Integrated MEMS resonator eliminates the need for external crystal
    Low power consumption: 5mA active 1 µA standby current
    Wide supply voltage range: 1.71V -3.63V
    Ultra-small package size: 1.6mm x 1.2 mm, 2.0mm x 1.6mm, 2.5mm x 2.0mm
    Supports wide temperature range: -40 to +125ºC
    Flexible control functions: Output Enable, Standby, SLEEP, Frequency Select, SpreadSpectrum Enable
    High frequency stability across full temperature range: ±20ppm, ±25ppm, ±50ppm
    Supports 2 output drive strength and Spread Spectrum clock for EMI reduction
    Excellent shock and vibration immunity
    High reliability
    Lead free and RoHS compliant
  • Refer to DSA612 for automotive applications
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

DSC612
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase