ATTINY406 | Microchip Technology

Overview

  • Program Memory Size (KB):4
  • RAM:256
  • Data EEPROM (bytes):128
  • Pin Count:20
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:10
  • ADC Channels:12
  • Zero Cross Detect:False
  • Number of Comparators:1
  • SPI:1
  • I2C:1
  • Stand alone PWM:6
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 135 instructions
  • Hardware multiplier
  • Ultra Low Power (ULP)
  • Idle
  • Standby
  • Power Down
  • 6 Channels Event System 
  • Configurable Custom Logic (CCL)
  • 12 Channel 10-bit ADC with Voltage Reference
  • Comparators
  • 2x 16-bit Timer (TCA / TCB)
  • Cyclical Redundancy Check (CRC/SCAN)
  • Watchdog Timer (WDT)
  • Power-On Reset (POR)
  • Brown-Out Detection (BOD)
  • Single pin programming and debugging interface (UPDI)
  • Operation Voltage: 1.8V – 5.5V
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATtiny406
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase