ATxmega128A1U | Microchip Technology

Overview

  • Program Memory Size (KB):128
  • RAM:8192
  • Data EEPROM (bytes):2048
  • Pin Count:100
  • Operation Voltage Max.(V):3.6
  • Operation Voltage Min.(V):1.6
  • ADC Resolution Max:12
  • ADC Channels:16
  • Zero Cross Detect:False
  • Number of Comparators:4
  • SPI:12
  • I2C:4
  • Stand alone PWM:24
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATXMEGA128A1U
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase