ATTINY261 | Microchip Technology

Overview

  • Program Memory Size (KB):2
  • RAM:128
  • Data EEPROM (bytes):128
  • Pin Count:20
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2.7
  • ADC Resolution Max:10
  • ADC Channels:11
  • Zero Cross Detect:False
  • Number of Comparators:1
  • SPI:1
  • I2C:1
  • Stand alone PWM:4
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 120 powerful instructions – most single clock cycle execution
  • 32 x 8 general purpose working registers
  • Fully static operation
  • Endurance: 10,000 write/erase cycles
  • Endurance: 100,000 write/erase cycles
  • 128 bytes internal SRAM
  • Programming lock for self-programming flash program and EEPROM data security
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATTINY261
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase