ATTINY1617 | Microchip Technology

Overview

  • Program Memory Size (KB):16
  • RAM:2048
  • Data EEPROM (bytes):256
  • Pin Count:24
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:10
  • ADC Channels:20
  • Zero Cross Detect:False
  • Number of Comparators:3
  • SPI:1
  • I2C:1
  • Stand alone PWM:4
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • Hardware multiplier
  • Three sleep modes:
  • Idle
  • Standby
  • Power Down
  • Event System
  • Watchdog Timer (WDT)
  • Power-On Reset (POR)
  • Brown-Out Detection (BOD)
  • Single pin programming and debugging interface (UPDI)
  • 12 Channel 10-bit ADC with Voltage Reference
  • 8-bit Digital to Analog Converter (DAC)
  • Comparators
  • Configurable Custom Logic (CCL)
  • 1x 12-bit Timers (TCD)
  • 2x 16-bit Timer (TCA / TCB)
  • Cyclical Redundancy Check (CRC/SCAN)
  • Peripheral Touch Controller (PTC)
  • 14 channels self-capacitance
  • 49 mutual-capacitance buttons supported
  • SPI / I2C / USART
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    ATTINY1617
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase