ATtiny13A | Microchip Technology

Overview

  • Program Memory Size (KB):1
  • RAM:64
  • Data EEPROM (bytes):64
  • Pin Count:8
  • MVIO Pins:999999
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:10
  • ADC Channels:4
  • Zero Cross Detect:False
  • Number of Comparators:1
  • SPI:0
  • I2C:0
  • Stand alone PWM:2
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATTINY13a
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase