ATSAML22N17A | Microchip Technology

Overview

  • CPU:Cortex-M0+
  • I2C:4
  • CPU Speed Max MHz (megahertz):32
  • Operation Voltage Max.(V):3.63
  • Operation Voltage Min.(V):1.62
  • Internal Oscillator:32Khz ULP, 16Mhz
  • Part Family:SAML22
  • QSPI:0
  • RAM (KB):16
  • Segmented LCD (# of segments):320
  • U(S)ART:6 -UART
  • Program Memory Size (KB):128
  • Pincount:100
  • Crypto Engine:Yes
  • TempRange Min:-40
  • TempRange Max:85
Read more
  • ARM Cortex-M0+ CPU running at up to 32 MHz
  • 128 KB in-system self-programmable Flash
  • 4 KB Flash Read-While-Write section
  • 16 KB SRAM Main Memory
  • Operating voltage: 1.62V – 3.63V
  • Segment LCD (SLCD) controller
  • Ultra Low Power Architecture consuming 39µA/MHz
  • Idle, Standby, Backup, and Off sleep modes
  • Battery backup support
  • Two Performance Levels
  • Embedded Buck/LDO regulator supporting on-the-fly selection
  • Peripheral Touch Controller (PTC)
  • Wake-up on touch in standby mode
  • Two-pin Serial Wire Debug (SWD) programming, test and debugging interface
  • Temperature Range - 40°C to 85°C
  • 16-channel Direct Memory Access Controller (DMAC)
  • 8-channel Event System
  • 16-bit Timer/Counters (TC)
  • One 24-bit Timer/Counters for Control (TCC)
  • Frequency Meter
  • 8x32-bit Backup Register
  • Tamper Detection
  • Watchdog Timer (WDT)
  • CRC-32 generator
  • One full-speed (12Mbps) Universal Serial Bus (USB) 2.0 Device
  • ISO7816, USART, I2C, SPI
  • One AES Encryption Engine & TRNG
  • One Configurable Custom Logic (CCL)
  • One 12-bit, 1MSPS Analog-to-Digital Converter (ADC)
  • Two Analog Comparators (AC) with window compare function
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATSAML22N17A
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase