ATSAML21J18B | Microchip Technology

Overview

  • Part Family:SAML21
  • CPU Type:Cortex-M0+
  • MaxSpeed (MHz):48
  • Program Memory Size (KB):256
  • SRAM (KB):40
  • Temp. Range Min.:-40
  • Temp. Range Max.:105
  • Operation Voltage Min.(V):1.62
  • Operation Voltage Max.(V):3.63
  • SPI:6
  • I2C:6
  • UART:6
  • QSPI:0
  • Crypto Engine:Yes
  • Internal Oscillator:32Khz ULP, 16Mhz
  • Pin Count:64
  • Secure Boot:No
Read more
  • ARM Cortex-M0+ CPU running at up to 48MHz
  • 256KB in-system self-programmable Flash
  • 8KB Flash Read-While-Write section
  • 32KB SRAM Main Memory
  • 8KB SRAM Low power Memory
  • Operating voltage: 1.62V – 3.63V
  • Ultra Low Power Architecture consuming under 35uA/MHz in Active mode
  • Idle, Standby, Backup, and Off sleep modes
  • Battery backup support
  • Two Performance Levels
  • Embedded Buck/LDO regulator supporting on-the-fly selection
  • Peripheral Touch Controller (PTC)
  • Wake-up on touch in standby mode
  • Two-pin Serial Wire Debug (SWD) programming, test and debugging interface
  • Temperature Range - 40°C to 85°C, - 40°C to 105°C
  • 16-channel Direct Memory Access Controller (DMAC)
  • 12-channel Event System
  • 16-bit Timer/Counters (TC) including one low-power TC
  • Two 24-bit and one 16-bit Timer/Counters for Control (TCC)
  • 32-bit Real Time Counter (RTC) with clock/calendar function
  • Watchdog Timer (WDT)
  • CRC-32 generator
  • One full-speed (12Mbps) Universal Serial Bus (USB) 2.0 interface
  • USART, I2C, SPI, LIN slave
  • One AES Encryption Engine & TRNG
  • One Configurable Custom Logic (CCL)
  • One 12-bit, 1MSPS Analog-to-Digital Converter (ADC)
  • Two channel, 12-bit, 1MSPS Dual Output Digital-to-Analog Converter (DAC)
  • Two Analog Comparators (AC) with window compare function
  • Three Operational Amplifiers (OPAMP)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATSAML21J18B
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Reference Designs
Code Examples
Board Design Files

Purchase