ATSAML11D14A | Microchip Technology

Overview

  • Part Family:SAM L
  • CPU Type:Cortex-M23
  • MaxSpeed (MHz):32
  • Program Memory Size (KB):16
  • SRAM (KB):8
  • Temp. Range Min.:-40
  • Temp. Range Max.:125
  • Operation Voltage Min.(V):1.62
  • Operation Voltage Max.(V):3.63
  • SPI:2
  • I2C:2
  • UART:2
  • QSPI:0
  • Crypto Engine:Yes
  • Internal Oscillator:32Khz ULP, 16Mhz
  • Pin Count:24
  • Secure Boot:Yes
Read more
    Processor:
  • ARM Cortex®-M23
  • 32 MHz (2.62 CoreMark/MHz and up to 31 DMIPS)
  • Single-cycle hardware multiplier
  • Hardware divider
  • Nested Vector Interrupt Controller (NVIC)
  • Memory Protection Unit (MPU)
    Operating Voltage Range:
  • 1.62V to 3.63V
    Memory:
  • 16 KB Flash
  • 8 KB SRAM
  • 2 KB Data Flash section for non-volatile data storage
  • 256 bytes TrustRAM with physical protection features
  • Ultra-Low Power:
  • Active, Idle, Standby with partial or full SRAM retention and off sleep modes
  • Active mode (< 25 μA/MHz)
  • Idle mode (< 10 μA/MHz) with 1.5 μs wake-up time
  • Standby with Full SRAM Retention (0.5 μA) with 5.3 μs wake-up time
  • Off mode (< 100 nA)
    Security:
  • Secure Boot with SHA-based authentication
  • Arm TrustZone for flexible hardware isolation of memories and peripherals
  • AES-128, SHA-256, and GCM cryptography accelerators
  • Chip-level tamper detection to resist microprobing attacks
  • Silent access for side channel attack resistance
  • Rapid Tamper Erase on scrambling key and RAM data
  • Data remanence prevention
  • Address and Data scrambling with user-defined key
  • One True Random Generator (TRNG)
    Enhanced Peripheral Touch Controller (PTC):
  • Driven Shield Plus for moisture tolerance and noise immunity
  • Parallel Acquisition through Polarity control
  • Supports wake-up on touch from Standby Sleep mode
    Advanced Analog:
  • 12-bit, 1 MSPS Analog-to-Digital Converter (ADC)
  • Analog Comparators (AC) with window compare function
  • 10-bit, 350 KSPS DAC with external and internal outputs
  • Operational Amplifiers
    Serial Communication Interfaces (SERCOM) that can operate as:
  • USART, I2C, SPI
    Qualification and Class-B Support:
  • AEC-Q100 REVH (Grade 1 [-40ºC to +125ºC]) (planned)
  • Class-B safety library, IEC 60730 (planned)
    Temperature options:
  • -40 C to 85 C
  • -40 C to 125 C
    Debugger Development Support:
  • Two-pin Serial Wire Debug (SWD) programming and debugging interface
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATSAML11D14A
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase