ATSAMA5D28 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

ATSAMA5D28

ATSAMA5D28

Status: In Production
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash.

Overview

  • ADC Resolution b (bits):12
  • ADC Sampling Rate (ksps):1000
  • Anti-Tampering Inputs:8
  • Secure Bootloader:Yes
  • CAN/CAN-FD:2
  • Type of CAN module:CAN
  • Camera Interface:Yes
  • Internal DRAM MB (megabyte):0
  • Ext. DRAM Bus:32
  • Ext. DRAM Interface:LPDDR/DDR2/LPDDR2/DDR3/LPDDR3
  • Int. DRAM Type:DDR2
  • Number of EBIs:1
  • ECC bits on NAND interface:32
  • Ethernet PTP & AVB Support:Ethernet PTP
  • FPU:Yes
  • Graphic LCD Interface:24
  • Hardware RTCC/RTC:Yes
  • I/O Pins Max:128
  • Secure Key Storage (bits):544
  • L1 Cache Memory (Data) (KB):32
  • L1 Cache Memory (Instructions) (KB):32
  • LIN:Yes
  • CPU Speed Max MHz (megahertz):500
  • NAND Interface:Yes
  • Operation Voltage Max.(V):1.32
  • Operation Voltage Min.(V):1.1
  • Internal Oscillator:32kHz, 12MHz
  • Part Family:SAMA5D2
  • QSPI:2
  • SDIO/SD-CARD/eMMC:2
  • Temp. Sensor:Yes
  • Watch Dog Timer:Yes
  • Direct Memory Access (DMA) Channels:51
  • Graphics Controller/GPU:Yes
  • Quadrature Encoder Interface:2
  • ADC Channels:12
  • Pincount:289
  • Crypto Engine:Yes
  • TempRange Min:-40
  • TempRange Max:105
Read more
    Low System Cost and High Value Integration:
  • Peripheral Touch Controller
  • Embedded audio subsystem
  • 0.8mm ball pitch package reduces PCB design complexity
  • Simple power management scheme
    Ultra-Low Power Consumption:
  • Low-power architecture for extensive battery life
  • <200uA retention mode with fast wake-up
  • 5uA in backup mode
    State-of-the-Art Security:
  • Secure Boot
  • Execution of encrypted code with an “on-the-fly” encryption-decryption process
  • Integrity Check Monitor of the memory content
  • Hardware encryption engine
  • Tamper pins and secure key storage
  • Active die shield and environmental monitors
  • PCI 5.0 pre-certified
    Extensive Ecosystem:
  • Free Linux® distributions
  • MPLAB X Integrated Development Environment
  • MPLAB Harmony 3
  • Complete set of C examples for bare metal users
  • Multiple third-party software and hardware partners
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATSAMA5D28
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase