ATF1500A | Microchip Technology

Overview

  • Power Options:STANDARD
  • Operating Voltage Min (V):4.5
  • Operating Voltage Max (V):5.5
  • Inputs and I/O Pins:36
  • Registers:32
  • Macrocells:32
  • tPD Min:10
  • Max Clock Freq:125
  • Temp# Range Min (deg C):-40
  • Temp# Range Max (deg C):85
Read more

Mature product, not recommended for new designs. Replaced by ATF1502ASV

Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATF1500A
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase