ATA8350 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

Alternate products
Compare Products (2)
  • Supports Frequency Ranges in the 6.2 GHz to 7.8 GHz Ultra-Wideband (UWB)
  • Uses 3db ™ Low-Power Secure Ranging Technology
  • Compliant to UWB Regulations of ETSI (EN 302 065-3 V2.1.0) and FCC (Title 47, Part 15)
  • UWB Data Communication at 246 Kbps
  • Fast SPI Interface (20 Mbps) for Data Communication and Configuration between the ATA8350 and Host Microcontroller
  • Time-of-Flight Distance Measurement with ±15 cm Resolution
  • Distance Measurement Method is Secured against Multiple-Attack Scenarios, for example: Cicada Attack, Early Detect/Late Commit, Preamble Injection
  • Tailored for industrial applications requiring localization and secure distance bounding
  • Low RX and TX Peak Power allows Coin Cell Battery Applications with an External DC-DC Converter
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATA8350
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase