Videos | AT27C512R | Microchip Technology

Overview

  • Battery Backup:0
  • Density:512 Kbit
  • Max. Clock Freq.:0
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):4.5
  • Page Size (Bytes):1
  • Write Protected:0
  • Data Retention:20
  • Read Access Speed:45/70ns
Read more
    • 512-Kbit (64-Kbit x 8)
    • Low-power CMOS operation
    • Standard power supply range, 5V +/-10%
    • 100 µA max standby
    •  20 mA max active at 5 MHz
    • Parallel Interface
    • 45 ns access time
    • High-reliability CMOS technology
    • 2,000V ESD protection
    • 200 mA latchup immunity
    • Rapid programming algorithm – 100 µs/byte (typical)
    • CMOS and TTL compatible inputs and outputs
    • Integrated product identification code
    • Industrial Temperature Range: -40°C to 85°C
    • Available in Green (Pb/Halide-free) Packaging Only
    • 32-lead, Plastic J-leaded Chip Carrier (PLCC)
    • 28-lead, 0.600" wide, plastic, dual inline package (PDIP)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

AT27C512R
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase