93AA76A | Microchip Technology

Overview

Alternate products
Compare Products (3)
  • Battery Backup:0
  • Density:8 Kbit (x8)
  • Endurance:1,000,000
  • Max. Clock Freq.:3 MHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):1.8
  • Page Size (Bytes):0
  • Write Protect Scheme:None
  • Write Protected:1
  • Data Retention:0
Read more
  • Industry Standard Microwire Serial I/O
  • Up to 3 MHz clock compatibility
  • 1024 x 8-Bit Organization
  • Automatic Erase All (ERAL) Before Write All (WRAL)
  • Self-Timed Erase and Write Cycles (5 ms max.)
  • Read current 100 uA (Typ), 1 mA (Max)
  • Write current 500 uA (Typ), 3 mA (Max)
  • Standby current 1 uA (Max at -40 to 85°C)
  • Software Write-Protection
  • More than 1 million erase/write cycles
  • Data retention > 200 years
  • Grade 1 Temperature Range: -40°C to 125°C
  • Qualified for Automotive Applications
  • Factory Programming Available
  • Available in SOT-23-6,  PDIP-8, SOIC-8, MSOP-8, and TSSOP-8
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

93aa76a
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase