93LC86 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Density:16 Kbit (x8 or x16)
  • Max. Clock Freq.:3 MHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):2.5
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

93LC86
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase